15.15.1 Digital Interface Timing Characteristics
Note: This is for internal communication
between the AT86RF212B transceiver and the SAM L21 microcontroller.
Test Conditions: TOP = +25°C, VDD = 3.0V, CLoad = 50pF (unless otherwise stated).
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| fsync | SCLK frequency | Synchronous operation | 8 | MHz | ||
| fasync | SCLK frequency | Asynchronous operation | 7.5 | MHz | ||
| t1 | /SEL falling edge to MISO active | 180 | ns | |||
| t2 | SCLK falling edge to MISO out | Data hold time | 25 | ns | ||
| t3 | MOSI setup time | 10 | ns | |||
| t4 | MOSI hold time | 10 | ns | |||
| t5 | LSB last byte to MSB next byte | 250(1) | ns | |||
| t6 | /SEL rising edge to MISO tri state | 10 | ns | |||
| t7 | SLP_TR pulse width | TX start trigger | 62.5 | Note(2) | ns | |
| t8 | SPI idle time: SEL rising to falling edge |
SPI read/write, standard SRAM and frame access modes Idle time between consecutive SPI accesses | 250 | ns | ||
| t8a | SPI idle time: SEL rising to falling edge |
Fast SRAM read/write access mode Idle time between consecutive SPI accesses | 500 | ns | ||
| t9 | SCLK rising edge LSB to /SEL rising edge | 250 | ns | |||
| t10 | Reset pulse width | ≥ 10 clock cycles at 16MHz | 625 | ns | ||
| t11 | SPI access latency after reset | ≥ 10 clock cycles at 16MHz | 625 | ns | ||
| t12 | Dynamic frame buffer protection: IRQ latency | 750 | ns | |||
| tIRQ | IRQ_2, IRQ_3, IRQ_4 latency | Relative to the event to be indicated | 9 | µs | ||
| fCLKM | Output clock frequency at pin 17 (CLKM) |
Configurable by the CLKM_CTRL bits in the TRX_CTRL 0 register (TRX_CTRL_0.CLKM_CTRL) CLKM_CTRL = 0 | 0 | MHz | ||
| CLKM_CTRL = 1 | 1 | MHz | ||||
| CLKM_CTRL = 2 | 2 | MHz | ||||
| CLKM_CTRL = 3 | 4 | MHz | ||||
| CLKM_CTRL = 4 | 8 | MHz | ||||
| CLKM_CTRL = 5 | 16 | MHz | ||||
| CLKM_CTRL = 6 | 250 | kHz | ||||
| CLKM_CTRL = 7(3) | 20.0 | kHz | ||||
| CLKM_CTRL = 7(4) | 40.0 | kHz | ||||
| CLKM_CTRL = 7(5) | 25.0 | kHz | ||||
| CLKM_CTRL = 7(6) | 62.5 | kHz |
- For Fast SRAM read/write accesses on address space 0x82 – 0x94 the time t5(Min.) and t8(Min.) increases to 500ns.
- Maximum pulse width less than (TX frame length + 16µs).
- 1/50MHz; Only in BPSK mode with fPSDU = 20kb/s.
- 1/25MHz; Only in BPSK mode with fPSDU = 40kb/s.
- 1/40MHz; Only in O-QPSK mode with fPSDU = 100/200/400kb/s.
- 1/16MHz; Only in O-QPSK mode with fPSDU = 250/500/1000kb/s.