15.15.2 General RF Specifications
Test Conditions (unless otherwise stated):
VDD = 3.0V, fRF = 914MHz, TOP = +25°C, Measurement setup in Basic Application Schematic.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| fRF | Frequency range | As specified in [1] | 868.3 | 914 | 924 | MHz |
| 1MHz spacing | 769 | 935 | MHz | |||
| 100kHz spacing | 769.0 | 794.5 | MHz | |||
| 100kHz spacing | 857.0 | 882.5 | MHz | |||
| 100kHz spacing | 902.0 | 928.5 | MHz | |||
| fCH | Channel spacing |
As specified in [1] except CHANNEL = 0 | 2 | MHz | ||
| 1MHz spacing | 1000 | kHz | ||||
| 100kHz spacing | 100 | kHz | ||||
| fCHIP | Chip rate | BPSK as specified in [1](1) | 300 | kchip/s | ||
| BPSK as specified in [1](2) | 600 | kchip/s | ||||
| O-QPSK as specified in [2](1) | 400 | kchip/s | ||||
| O-QPSK as specified in [2], [3](2) | 1000 | kchip/s | ||||
| fHDR | Header bit rate (SHR, PHR) | BPSK as specified in [1](1) | 20 | kb/s | ||
| BPSK as specified in [1](2) | 40 | kb/s | ||||
| O-QPSK as specified in [2](1) | 100 | kb/s | ||||
| O-QPSK as specified in [2], [3](2) | 250 | kb/s | ||||
| fPSDU | PSDU bit rate | BPSK as specified in [1](1) | 20 | kb/s | ||
| BPSK as specified in [1](2) | 40 | kb/s | ||||
| O-QPSK as specified in [2](1) | 100 | kb/s | ||||
| O-QPSK as specified in [2], [3](2) | 250 | kb/s | ||||
| OQPSK_DATA_RATE = 1(1) | 200 | kb/s | ||||
| OQPSK_DATA_RATE = 2(1) | 400 | kb/s | ||||
| OQPSK_DATA_RATE = 1(2) | 500 | kb/s | ||||
| OQPSK_DATA_RATE = 2(2) | 1000 | kb/s | ||||
| fCLK | Crystal oscillator frequency | Reference oscillator | 16 | MHz | ||
| fSRD |
Symbol rate deviation Reference frequency accuracy for correct functionality | PSDU bit rate | ||||
| 20/40/100/250kb/s | -60(3) | +60 | ppm | |||
| 200/400/500/1000kb/s | -40 | +40 | ppm |
- For TRX_CTRL_2.SUB_MODE = 0.
- For TRX_CTRL_2.SUB_MODE = 1.
- A reference frequency accuracy of ±40ppm is required by [1], [2], [3], [4].