15.15.3 Transmitter Characteristics
Test Conditions (unless otherwise stated):
VDD = 3.0V, fRF = 914MHz, TOP = +25°C, Measurement setup in Basic Application Schematic.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| PTX_MAX | TX Output power | Maximum configurable TX output power value | ||||
| Normal mode | +5 | dBm | ||||
| Boost mode | +10 | +11 | dBm | |||
| PRANGE | Output power range | 36 steps, configurable in the PHY_TX_PWR register | 35 | dB | ||
| PACC | Output power tolerance | 868.3MHz | ±3 | dB | ||
| P1dB | 1dB compression point | Normal mode | 5 | dBm | ||
| Boost mode | 10 | dBm | ||||
| EVM | Error vector magnitude(1) | BPSK-20 | 5 | %rms | ||
| BPSK-40 | 8 | %rms | ||||
| BPSK-40-ALT | 8 | %rms | ||||
| OQPSK-SIN-RC-100(2)(3) | 29 | %rms | ||||
| OQPSK-SIN-250 | 16 | %rms | ||||
| OQPSK-RC-100(3) | 10 | %rms | ||||
| OQPSK-RC-250 | 10 | %rms | ||||
| P2nd_HARM | 2nd Harmonics(4) | TX power: +10dBm | ||||
| 914MHz | –27 | dBm | ||||
| 868.3MHz | –26 | dBm | ||||
| 782MHz | –28 | dBm | ||||
| TX power: -2dBm | ||||||
| 914MHz | –53 | dBm | ||||
| 868.3MHz | –46 | dBm | ||||
| 782MHz | –42 | dBm | ||||
| P3rd_HARM | 3rd Harmonics(4) | TX power: +10dBm | ||||
| 914MHz | –22 | dBm | ||||
| 868.3MHz | –22 | dBm | ||||
| 782MHz | –23 | dBm | ||||
| TX power: -2dBm | ||||||
| 914MHz | –38 | dBm | ||||
| 868.3MHz | –38 | dBm | ||||
| 782MHz | –37 | dBm | ||||
| PSPUR_TX | Spurious Emissions(5) | 30 – ≤ 1000MHz | -36 | dBm | ||
| >1 – 12.75GHz | -30 | dBm |
- Power settings according to the TX_PWR bits in the PHY_TX_PWR register (PHY_TX_PWR.TX_PWR).
- The EVM of OQPSK-SIN-RC-100 is significantly higher than the EVM of the other modulation schemes. This phenomenon can be explained by the fact that the combination of SIN and RC shaping as specified in IEEE 802.15.4-2006/2011 inherently show some inter-chip interference.
- The EVM is valid up to +5dBm.
- Measured single ended @ RFP/ RFN into 50Ω; termination of the other pin with 50Ω; constant wave signal.
- Complies with EN 300 220, FCC-CFR-47 part 15, ARIB STD-108, RSS-210.