Create a New Main Source File
To add a new source file to the project:
- Right click on the project source folder and select New>avr-main.c.
- Under “Name and Location,” change the
file name to
main.c. Then click Finish.
The new file will open in an Editor window. By default the code will look like this.
/*
* File: main.c
* Author: Microchip Technology Inc.
*
* Created on May 19, 2020, 1:37 PM
*/
#include <avr/io.h>
int main(void) {
/* Replace with your application code */
while (1) {
}
}