4.2.24.1 GPIO Pins

Name: PIN
Offset: 0x2100
Reset: Loaded from NVM
Property: R/W

Bit 15141312111098 
    PIN[12:8] 
Access R/WR/WR/WR/WR/W 
Reset xxxxx 
Bit 76543210 
 PIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 12:0 – PIN[12:0] GPIO pin mask

Enable/Disable the GPIOn pin.
ValuesDescription
0GPIOn is disabled
1GPIOn is enabled