20.7.5 Status
Name: | STATUS |
Offset: | 0x10 |
Reset: | 0x00000010 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DFLLRCS | DFLLLCKC | DFLLLCKF | DFLLOOB | DFLLRDY | |||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DPLLLDRTO | DPLLLTO | DPLLLCKF | DPLLLCKR | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DFLLULPNOLOCK | DFLLULPLOCK | DFLLULPRDY | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OSC16MRDY | XOSCCKSW | XOSCFAIL | XOSCRDY | ||||||
Access | R | R | R | R | |||||
Reset | 1 | 0 | 0 | 0 |
Bit 28 – DFLLRCS DFLL Reference Clock Stopped
Value | Description |
---|---|
0 | DFLL reference clock is running. |
1 | DFLL reference clock has stopped. |
Bit 27 – DFLLLCKC DFLL Lock Coarse
Value | Description |
---|---|
0 | No DFLL coarse lock detected. |
1 | DFLL coarse lock detected. |
Bit 26 – DFLLLCKF DFLL Lock Fine
Value | Description |
---|---|
0 | No DFLL fine lock detected. |
1 | DFLL fine lock detected. |
Bit 25 – DFLLOOB DFLL Out Of Bounds
Value | Description |
---|---|
0 | No DFLL Out Of Bounds detected. |
1 | DFLL Out Of Bounds detected. |
Bit 24 – DFLLRDY DFLL Ready
Value | Description |
---|---|
0 | DFLL registers update is ongoing. Registers update is requested through DFLLSYNC.READREQ, or after a write access in DFLLCTRL, DFLLVAL or DFLLMUL register. |
1 | DFLL registers are stable and ready for read/write access. |
Bit 19 – DPLLLDRTO DPLL Loop Divider Ratio Update Complete
Value | Description |
---|---|
0 | DPLL Loop Divider Ratio Update Complete not detected. |
1 | DPLL Loop Divider Ratio Update Complete detected. |
Bit 18 – DPLLLTO DPLL Lock Timeout
Value | Description |
---|---|
0 | DPLL Lock time-out not detected. |
1 | DPLL Lock time-out detected. |
Bit 17 – DPLLLCKF DPLL Lock Fall
Value | Description |
---|---|
0 | DPLL Lock fall edge not detected. |
1 | DPLL Lock fall edge detected. |
Bit 16 – DPLLLCKR DPLL Lock Rise
Value | Description |
---|---|
0 | DPLL Lock rise edge not detected. |
1 | DPLL Lock rise edge detected. |
Bit 10 – DFLLULPNOLOCK DFLLULP No Lock
Value | Description |
---|---|
0 | DFLLULP Tuner no lock state is not detected. |
1 | DFLLULP Tuner no lock state is detected. |
Bit 9 – DFLLULPLOCK DFLLULP Lock
Value | Description |
---|---|
0 | DFLLULP Tuner lock state is not detected. |
1 | DFLLULP Tuner lock state is detected. |
Bit 8 – DFLLULPRDY DFLLULP Ready
Value | Description |
---|---|
0 | DFLLULP is not ready. |
1 | DFLLULP is stable and ready to be used as a clock source. |
Bit 4 – OSC16MRDY OSC16M Ready
Value | Description |
---|---|
0 | OSC16M is not ready. |
1 | OSC16M is stable and ready to be used as a clock source. |
Bit 2 – XOSCCKSW XOSC Clock Switch
Value | Description |
---|---|
0 | XOSC is not switched and provides the external clock or crystal oscillator clock. |
1 | XOSC is switched and provides the safe clock. |
Bit 1 – XOSCFAIL XOSC Clock Failure
Value | Description |
---|---|
0 | No XOSC failure is detected. |
1 | A XOSC failure is detected. |
Bit 0 – XOSCRDY XOSC Ready
Note: The XOSC Ready bit (STATUS.XOSCRDY) is not cleared when a clock failure is
detected: STATUS.XOSCFAIL must always be checked before STATUS.XOSCRDY, and
STATUS.XOSCRDY must always be ignored when STATUS.XOSCFAIL=1.
Value | Description |
---|---|
0 | XOSC is not ready. |
1 | XOSC is stable and ready to be used as a clock source. |