20.7.10 DFLLULP Dither Control

Name: DFLLULPDITHER
Offset: 0x1E
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
  PER[2:0] STEP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 6:4 – PER[2:0] Dither Period

These bits define the number of reference clock periods over which dithering is applied.

ValueNameDescription
0x0 PER1 Dither over 1 reference clock period
0x1 PER2 Dither over 2 reference clock periods
0x2 PER4 Dither over 4 reference clock periods
0x3 PER8 Dither over 8 reference clock periods
0x4 PER16 Dither over 16 reference clock periods
0x5 PER32 Dither over 32 reference clock periods
0x6 - 0x7 - Reserved

Bits 2:0 – STEP[2:0] Dither Step

This field defines the dithering step size.

ValueNameDescription
0x0 STEP1 Dither step = 1
0x1 STEP2 Dither step = 2
0x2 STEP4 Dither step = 4
0x3 STEP8 Dither step = 8
0x4 - 0x7 - Reserved