20.7.6 External Multipurpose Crystal Oscillator (XOSC) Control

Name: XOSCCTRL
Offset: 0x14
Reset: 0x0080
Property: PAC Write-Protection

Bit 15141312111098 
 STARTUP[3:0]AMPGCGAIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 ONDEMANDRUNSTDBY SWBENCFDENXTALENENABLE  
Access R/WR/WR/WR/WR/WR/W 
Reset 100000 

Bits 15:12 – STARTUP[3:0] Start-Up Time

This bit field selects the XOSC crystal oscillator stabilization time.

Important: This stabilization time is for guidance only. A major component of crystal start-up time is based on the second party crystal MFG parasitics that are outside the scope of this specification. If this is a major concern, the customer would need to characterize this based on their design choices.
Table 20-6. Stabilization Time for External Multipurpose Crystal Oscillator (1)
Value Number of OSCULP32K Clock CyclesApproximate Equivalent Time (2) (µs)
0x0131
0x1261
0x24122
0x38244
0x416488
0x532977
0x6641953
0x71283906
0x82567813
0x951215625
0xA102431250
0xB204862500
0xC4096125000
0xD8192250000
0xE16384500000
0xF327681000000
Note:
  1. The OSCULP32K oscillator is used to clock the start-up counter.
  2. Actual Start-Up time is the number of selected OSCULP32K cycles + 3 XOSC cycles.

Bit 11 – AMPGC Automatic Amplitude Gain Control

Note: The configuration of the Oscillator Gain is mandatory even if AMPGC feature is enabled at startup.
ValueDescription
0The automatic amplitude gain control is disabled.
1The automatic amplitude gain control is enabled. Amplitude gain will be automatically adjusted during Crystal Oscillator operation.

Bits 10:8 – GAIN[2:0] Oscillator Gain

These bits select the gain for the oscillator. The listed maximum frequencies are recommendations, and might vary based on capacitive load and crystal characteristics. Those bits must be properly configured even when the Automatic Amplitude Gain Control is active.

ValueRecommended Max Frequency [MHz]
0x02
0x14
0x28
0x316
0x430
0x5-0x7Reserved

Bit 7 – ONDEMAND On Demand Control

The On Demand operation mode allows the oscillator to be enabled or disabled, depending on peripheral clock requests.

If the ONDEMAND bit has been previously written to '1', the oscillator will be running only when requested by a peripheral. If there is no peripheral requesting the oscillator’s clock source, the oscillator will be in a disabled state.

If On Demand is disabled, the oscillator will always be running when enabled.

In standby sleep mode, the On Demand operation is still active.

ValueDescription
0The oscillator is always on, if enabled.
1The oscillator is enabled when a peripheral is requesting the oscillator to be used as a clock source. The oscillator is disabled if no peripheral is requesting the clock source.

Bit 6 – RUNSTDBY Run in Standby

This bit controls how the XOSC behaves during Standby Sleep mode, together with the ONDEMAND bit:

ValueDescription
0The XOSC is not running in Standby sleep mode if no peripheral requests the clock.
1The XOSC is running in Standby sleep mode. If ONDEMAND=1, the XOSC will be running when a peripheral is requesting the clock. If ONDEMAND=0, the clock source will always be running in Standby sleep mode.

Bit 4 – SWBEN Clock Switch Back Enable

This bit controls the XOSC output switch back to the external clock or crystal oscillator in case of clock recovery:

ValueDescription
0The clock switch back is disabled.
1The clock switch back is enabled. This bit is reset once the XOSC output clock is switched back to the external clock or crystal oscillator.

Bit 3 – CFDEN Clock Failure Detector Enable

This bit controls the clock failure detector:

ValueDescription
0The Clock Failure Detector is disabled.
1

the Clock Failure Detector is enabled.

Bit 2 – XTALEN Crystal Oscillator Enable

This bit controls the connections between the I/O pads and the external clock or crystal oscillator:

ValueDescription
0External clock connected on XIN. XOUT can be used as general-purpose I/O.
1Crystal connected to XIN/XOUT.

Bit 1 – ENABLE Oscillator Enable

ValueDescription
0The oscillator is disabled.
1The oscillator is enabled.