20.7.22 DPLL Prescaler
Note: This register is write-synchronized:
DPLLSYNCBUSY.DPLLPRESC must be checked to ensure the DPLLPRESC register synchronization
is complete.
Name: | DPLLPRESC |
Offset: | 0x4C |
Reset: | 0x00 |
Property: | PAC Write-Protection, Write-Synchronized |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRESC[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – PRESC[1:0] Output Clock Prescaler
These bits define the output clock prescaler setting.
Value | Name | Description |
---|---|---|
0x0 | DIV1 | DPLL output is divided by 1 |
0x1 | DIV2 | DPLL output is divided by 2 |
0x2 | DIV4 | DPLL output is divided by 4 |
0x3 | Reserved | - |