38.7.11 Device Interrupt Flag Status and Clear
Name: | INTFLAG |
Offset: | 0x01C |
Reset: | 0x0000 |
Property: | - |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LPMSUSP | LPMNYET | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RAMACER | UPRSM | EORSM | WAKEUP | EORST | SOF | SUSPEND | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – LPMSUSP Link Power Management Suspend Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB module acknowledge a Link Power Management Transaction (ACK handshake) and has entered the Suspended state and will generate an interrupt if INTENSET.LPMSUSP is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the LPMSUSP Interrupt Flag.
Bit 8 – LPMNYET Link Power Management Not Yet Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB module acknowledges a Link Power Management Transaction (handshake is NYET) and will generate an interrupt if INTENSET.LPMNYET is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the LPMNYET Interrupt Flag.
Bit 7 – RAMACER RAM Access Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a RAM access underflow error occurs during IN data stage. This bit will generate an interrupt if INTENSET.RAMACER is one.
Writing a zero to this bit has no effect.
Bit 6 – UPRSM Upstream Resume Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB sends a resume signal called “Upstream Resume” and will generate an interrupt if INTENSET.UPRSM is one.
Writing a zero to this bit has no effect.
Bit 5 – EORSM End Of Resume Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB detects a valid “End of Resume” signal initiated by the host and will generate an interrupt if INTENSET.EORSM is one.
Writing a zero to this bit has no effect.
Bit 4 – WAKEUP Wake Up Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when the USB is reactivated by a filtered non-idle signal from the lines and will generate an interrupt if INTENSET.WAKEUP is one.
Writing a zero to this bit has no effect.
Bit 3 – EORST End of Reset Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a USB “End of Reset” has been detected and will generate an interrupt if INTENSET.EORST is one.
Writing a zero to this bit has no effect.
Bit 2 – SOF Start-of-Frame Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a USB “Start-of-Frame” has been detected (every 1 ms) and will generate an interrupt if INTENSET.SOF is one.
The FNUM is updated.
Writing a zero to this bit has no effect.
Bit 0 – SUSPEND Suspend Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a USB “Suspend” idle state has been detected for 3 frame periods (J state for 3 ms) and will generate an interrupt if INTENSET.SUSPEND is one.
Writing a zero to this bit has no effect.