3.6.20 MPDDRC Current/Maximum Bandwidth Port 4-5-6 Register

Name: MPDDRC_BDW_PORT_456
Offset: 0x58
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 BDW_P6[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 BDW_P5[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BDW_P4[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 0:7, 8:15, 16:23 – BDW_Px Current/Maximum Bandwidth from Port 4-5-6

Displays the current bandwidth or the maximum bandwidth for each port. This information is given in the “BDW_MAX_CUR: Bandwidth Max or Current” field description.