3.6.29 MPDDRC Monitor Information Port x Register (TOTAL_CYCLE_COUNT)
| Name: | MPDDRC_MINFOx (TOTAL_CYCLE_COUNT) |
| Offset: | 0x84 + x*0x04 [x=0..6] |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| TOTAL_CYCLE_COUNT[31:24] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TOTAL_CYCLE_COUNT[23:16] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TOTAL_CYCLE_COUNT[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TOTAL_CYCLE_COUNT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – TOTAL_CYCLE_COUNT[31:0] Total Cycle Count
Can be read if the INFO field is set to 6.
This field reports the total number of cycles from monitor launch to monitor halt.