3.6.11 MPDDRC I/O Calibration Register
| Name: | MPDDRC_IO_CALIBR |
| Offset: | 0x34 |
| Reset: | 0x00870000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CALCODEN[3:0] | CALCODEP[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 0 | 0 | 0 | 0 | 1 | 1 | 1 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TZQIO[8:2] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TZQIO[1:0] | EN_CALIB | CK_F_RANGE[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:20 – CALCODEN[3:0] Number of N-type Transistors
Gives the number of N-type transistors to perform the calibration.
Bits 19:16 – CALCODEP[3:0] Number of P-type Transistors
Gives the number of P-type transistors to perform the calibration.
Bits 14:6 – TZQIO[8:0] IO Calibration
Defines the delay between the start up of the amplifier and the beginning of the calibration, in number of DDRCK clock cycles. The value of this field must be set to 1.5 µs. The number of cycles is between 0 and 512.
- TZQIO = (DDRCK × (1.5 × 10-6)) + 1
where the DDRCK frequency is in Hz.
For example, for a frequency of 266 MHz, the value of the TZQIO field is configured (266 x 106) x (1.5 x 10-6) + 1 = 400.
Bit 5 – EN_CALIB Enable Calibration
Enables calibration for the DDR2 devices. When the calibration is enabled, it is recommended to define the COUNT_CAL field (see “COUNT_CAL: LPDDR2 LPDDR3 and DDR3 Calibration Timer Count”).
This 16-bit field is loaded into a timer which generates the calibration pulse. Each time the calibration pulse is generated, a calibration sequence is initiated.
| Value | Name | Description |
|---|---|---|
| 0 | DISABLE_CALIBRATION | Calibration is disabled. |
| 1 | ENABLE_CALIBRATION | Calibration is enabled. |
Bits 4:0 – CK_F_RANGE[4:0] DDRCK Maximum Clock Frequency Range
This field is written only once at the initialization sequence and is always written to 1F whatever the frequency configured on DDRCK.