3.6.7 MPDDRC Low-Power Register

Name: MPDDRC_LPR
Offset: 0x1C
Reset: 0x00010000
Property: Read/Write

Bit 3130292827262524 
      DISTOEN_DONESELF_DONECHG_FRQ 
Access RRR/W 
Reset 000 
Bit 2322212019181716 
   UPD_MR[1:0]  ASRAPDE 
Access R/WR/WR/WR/W 
Reset 0001 
Bit 15141312111098 
 SRTSELFAUTOTIMEOUT[1:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
      CLK_FRLPCB[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 26 – DISTOEN_DONE DLL Disabled to DLL Enabled is Done

Indicates that the DLL Off (disabled) to DLL On (enabled) switching procedure is completed.

Bit 25 – SELF_DONE Self-Refresh is Done

Indicates that external device is in Self-refresh mode.

Bit 24 – CHG_FRQ Change Clock Frequency During Self-Refresh Mode

This mode is used to change the DDR2-SDRAM or DDR3-SDRAM input clock frequency. This mode is unique to the DDR2-SDRAM and DDR3-SDRAM devices.

Bits 21:20 – UPD_MR[1:0] Update Load Mode Register and Extended Mode Register

Used to enable or disable automatic update of the Load Mode register and Extended Mode register. This update depends on the MPDDRC integration in a system. The MPDDRC can either share or not an external bus with another controller.

ValueNameDescription
0 NO_UPDATE Update of Load Mode and Extended Mode registers is disabled.
1 UPDATE_SHAREDBUS The MPDDRC shares an external bus. Automatic update is done during a refresh command and a pending read or write access in the SDRAM device.
2 UPDATE_NOSHAREDBUS The MPDDRC does not share an external bus. Automatic update is done before entering Self-refresh mode.
3 Reserved

Bit 17 – ASR Auto Self-Refresh

This mode is unique to DDR3-SDRAM devices supporting an extended temperature range. In this mode, SRT must be disabled.

ValueDescription
0 DRAM manages Self-refresh entry in either the normal or extended temperature range. In this mode, DRAM manages Self-refresh power consumption when operating conditions change - lower at low temperatures and higher at high temperatures.
1 Manual Self-refresh reference must be applied.

Bit 16 – APDE Active Power Down Exit Time

This mode is unique to the DDR2-SDRAM and DDR3-SDRAM devices.

This mode manages the active Power-down mode which determines performance versus power saving.

After the initialization sequence, as soon as the APDE field is modified, the Extended Mode register (located in the memory of the external device) is accessed automatically and APDE bits are updated. Depending on the UPD_MR bit, update is done before entering Self-refresh mode or during a refresh command and a pending read or write access

ValueNameDescription
0 DDR2_FAST_EXIT Fast exit from power-down. DDR2-SDRAM and DDR3-SDRAM devices only.
1 DDR2_SLOW_EXIT Slow exit from power-down. DDR2-SDRAM and DDR3-SDRAM devices only.

Bit 15 – SRT High Temperature Self-Refresh Rate

This mode is unique to DDR2-SDRAM and DDR3-SDRAM devices supporting the extended temperature range.
ValueDescription
1 2x refresh rate. Provides a faster rate on industrial and automotive devices if temperature exceeds 85°C.
0 1x refresh rate. Industrial and automotive devices with temperatures that do not exceed 85°C.

Bit 14 – SELFAUTO Self-Refresh Exit Auto-Refresh

ValueDescription
1 Upon exiting Self-refresh mode, auto-refresh command is immediately performed after tXSNR.
0 Upon exiting Self-refresh mode, active command is immediately performed after tXSNR. The auto-refresh command is issued every 15.6 µs or less.

Bits 13:12 – TIMEOUT[1:0] Time Between Last Transfer and Low-Power Mode

Defines when Low-power mode is activated.

ValueNameDescription
0 NONE SDRAM Low-power mode is activated immediately after the end of the last transfer.
1 DELAY_64_CLK SDRAM Low-power mode is activated 64 clock cycles after the end of the last transfer.
2 DELAY_128_CLK SDRAM Low-power mode is activated 128 clock cycles after the end of the last transfer.
3 Reserved

Bit 2 – CLK_FR Clock Frozen Command Bit

Sets the clock low during Power-down mode. Some DDR-SDRAM devices do not support freezing the clock during Power-down mode. Refer to the relevant DDR-SDRAM device data sheet for details.

ValueNameDescription
0 DISABLED Clock(s) is/are not frozen.
1 ENABLED Clock(s) is/are frozen.

Bits 1:0 – LPCB[1:0] Low-power Command Bit

ValueNameDescription
0 NOLOWPOWER Low-power feature is inhibited. No Power-down, Self-refresh and Deep power modes are issued to the DDR-SDRAM device.
1 SELFREFRESH The MPDDRC issues a self-refresh command to the DDR-SDRAM device, the clock(s) is/are deactivated and the CKE signal is set low. The DDR-SDRAM device leaves the Self-refresh mode when accessed and reenters it after the access.
2 POWERDOWN The MPDDRC issues a Power-down command to the DDR-SDRAM device after each access, the CKE signal is set low. The DDR-SDRAM device leaves the Power-down mode when accessed and reenters it after the access.