3.6.16 MPDDRC Timeout Register

Name: MPDDRC_TIMEOUT
Offset: 0x48
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     TIMEOUT_P6[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 TIMEOUT_P5[3:0]TIMEOUT_P4[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TIMEOUT_P3[3:0]TIMEOUT_P2[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TIMEOUT_P1[3:0]TIMEOUT_P0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:3, 4:7, 8:11, 12:15, 16:19, 20:23, 24:27 – TIMEOUT_Px Timeout for Ports 0, 1, 2, 3, 4, 5, 6

Some hosts insert an idle state between two accesses. This field defines the delay between two accesses on the same port in number of DDRCK clock cycles before arbitration and handing the access over to another port.

This field is not used with round-robin and bandwidth arbitrations.

The number of cycles is between 1 and 15.