3.6.15 MPDDRC Configuration Arbiter Register

Name: MPDDRC_CONF_ARBITER
Offset: 0x44
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  BDW_BURST_P6BDW_BURST_P5BDW_BURST_P4BDW_BURST_P3BDW_BURST_P2BDW_BURST_P1BDW_BURST_P0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  MA_PR_P6MA_PR_P5MA_PR_P4MA_PR_P3MA_PR_P2MA_PR_P1MA_PR_P0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RQ_WD_P6RQ_WD_P5RQ_WD_P4RQ_WD_P3RQ_WD_P2RQ_WD_P1RQ_WD_P0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
     BDW_MAX_CURKEEP_LAYERARB[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 24, 25, 26, 27, 28, 29, 30 – BDW_BURST_Px Bandwidth Arbitration Mode on Port X

ValueDescription
0 The arbitration is done when the bandwidth limit defined in MPDDRC_BDW_PORT_0123/456.BDW_Px is reached. If the bandwidth limit is reached during a burst access, the burst is completed.
1 The arbitration is done when the bandwidth limit defined in MPDDRC_BDW_PORT_0123/456.BDW_Px is reached. If the bandwidth limit is reached during a burst access, the burst is broken.

Bits 8, 9, 10, 11, 12, 13, 14 – RQ_WD_Px Request or Word from Port X

ValueDescription
0 Number of requests is selected.
1 Number of words is selected.

Bit 2 – KEEP_LAYER Layer (Port) Kept by Host

Selects the type of arbitration: round-robin, number of requests per port or bandwidth per port.

ValueDescription
0 No impact on arbitration scheme
1 Some hosts, such as LCD or DMA, drive a signal named HNBREQ on the system bus to indicate the number of transfers to be performed. The host with the highest LQOS value and a HNBREQ value different from 0 continues to be granted, even during a last data phase with IDLE cycles. This function is effective if the type of arbitration is LQOS.

Bits 1:0 – ARB[1:0] Type of Arbitration

Selects the type of arbitration: round-robin, number of requests per port or bandwidth per port.

ValueNameDescription
0 ROUND Round-robin policy
1 NB_REQUEST Request policy
2 BANDWIDTH Bandwidth policy
3 LQOS Quality of Service policy