3.6.23 MPDDRC Monitor Address High/Low Port x Register
| Name: | MPDDRC_MADDRx |
| Offset: | 0x64 + x*0x04 [x=0..6] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADDR_HIGH_PORTx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDR_HIGH_PORTx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDR_LOW_PORTx[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR_LOW_PORTx[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – ADDR_HIGH_PORTx[15:0] Address High on Port x
Address high which defines the interval to be monitored on port x. This address must be programmed according to the memory mapping of the product.
Bits 15:0 – ADDR_LOW_PORTx[15:0] Address Low on Port x
Address low which defines the interval to be monitored on port x. This address must be programmed according to the memory mapping of the product.