3.6.10 MPDDRC DDR3 Timing Calibration Register
| Name: | MPDDRC_DDR3_TIM_CAL |
| Offset: | 0x30 |
| Reset: | 0x00000006 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZQCS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 | 0 | |
Bits 7:0 – ZQCS[7:0] ZQ Calibration Short
Defines the delay between the ZQ Calibration command and any valid command in number of DDRCK clock cycles.
The number of cycles is between 0 and 255. This field applies to DDR3 devices.