3.6.9 MPDDRC DDR3 Calibration Register
This register can only be written if the WPEN bit is cleared in the MPDDRC Write Protection Mode Register.
| Name: | MPDDRC_DDR3_CAL |
| Offset: | 0x2C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| COUNT_CAL[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COUNT_CAL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:0 – COUNT_CAL[15:0] DDR3 Calibration Timer Count
This 16-bit field is loaded into a timer which generates the calibration pulse. Each time the calibration pulse is generated, a ZQCS calibration sequence is initiated. The ZQCS Calibration command is used to calibrate DRAM Ron values over PVT. One ZQCS command can effectively correct at least 1.5% of output impedance errors within Tzqcs.
- ZQCorrection/((TSens x Tdriftrate) + (VSens x Vdriftrate))
where TSens = max(dRONdTM) and VSens = max(dRONdVM) define the SDRAM temperature and voltage sensitivities.
- 1.5/((0.75 x 1) + (0.2 x 15)) = 0.4s
In this example, the devices require a calibration every 0.4s. The value to be loaded depends on the average time between the REFRESH commands, tREF. For example, for a device with the time between refresh of 7.8 μs, the value of the COUNT_CAL field is programmed as follows: (0.4/7.8 x 10-6) = 0xC852.
TSens and VSens are provided by the manufacturer (Output Driver Sensitivity definition). Tdriftrate and Vdriftrate are defined by the end user.