| General |
| - Template update: Moved from Atmel to Microchip
template. |
| - The datasheet is assigned a new document number
(DS60001476) and revision letter is reset to A. |
| --- Document number DS60001476 revision A corresponds
to what would have been 11267 revision F. |
| - ISBN number assigned. |
| “Features”: added PTC. |
| Table 2. “Configuration Summary”: added PTC.
Corrected number of Timers. |
| Section 3. “Block Diagram” |
| Figure 3-1 “SAMA5D2 Series Block Diagram”: corrected
SDMMC signals. Updated peripheral bridge naming. Added PTC. Removed
signal names. |
| Section 4. “Signal Description” |
| Table 4-1 “Signal Description List”: renamed
SDMMCx_VDDSEL to SDMMCx_1V8SEL. Added PTC pins on PD0 to
PD18. |
| Added Section 5. “Safety and Security
Features”. |
| Section 6. “Package and Pinout” |
| Added Note on IO sets. |
| Table 6-2 “Pin Description”: for P15/R14 renamed
SDMMC0_VDDSEL to SDMMC0_1V8SEL. |
| Section 7. “Power Considerations” |
| Table 7-1 “SAMA5D2 Power Supplies”: in VDDBU row,
corrected RC Oscillator frequency to 64 kHz. |
| Section 8. “Memories” |
| Figure 8-1 “Memory Mapping”: renamed MATRIXx blocks.
Added PTC. Renamed TC blocks. Added SYSCWP block. |
| Section 11. “Peripherals” |
| Table 11-1 “Peripheral Identifiers”: corrected
reference to SDMMC. Assigned ID 58 to Peripheral Touch Controller
(PTC). |
| Section 11.4 “Peripheral Clock Types”: removed clock
type HCLOCK and PCLOCK from table. |
| Section 12. “Chip Identifier
(CHIPID)” |
| Table 12-1 “SAMA5D2 Chip ID Registers”: added chip
ids for MRL C revision. |
| Section 13. “ARM Cortex-A5” |
| Section 13.4.7.3 “Debug”: updated Note. |
| Section 16. “Standard Boot
Strategies” |
| Replaced all occurrences of “Spansion” by “Cypress”.
|
| Updated Section 16.3 “Chip Setup”. |
| Updated Section 16.4.1 “Boot Configuration
Word”. |
| Section 16.4.2 “Boot Sequence Controller
Configuration Register”: updated BUREG_VALID bit description.
|
| Added Note to descriptions of SDMMC_0 and SDMMC_1 in
Section 16.4.4 “Boot Configuration Word”. |
| Updated Section 16.4.5 “NVM Boot Sequence” and
figures. |
| Renamed Section 16.4.7.5 “QSPI Flash Boot for MRL A
and MRL B”. |
| Added Section 16.4.7.6 “QSPI Flash Boot for MRL
C”. |
| Updated Section 16.4.8 “Hardware and Software
Constraints”: |
| -- added Table 16-5 “Clock Frequencies during
External Memory Boot Sequence”. |
| -- Table 16-6 “PIO Driven during Boot Program
Execution”: renamed SDMMC_VDDSEL to SDMMC0_1V8SEL. Added column
“Drive Strength (MRL C only)”. |
| Section 16.5 “SAM-BA Monitor”: deleted sentence on
Main Clock; updated 3rd paragraph. |
| Updated Section 16.6.1 “Fuse Bit Mapping”. |
| Section 18. “Matrix (H64MX/H32MX)” |
| Table 18-5 “List of H32MX Slaves”: added Peripheral
Touch Controller (PTC) at Slave 6. |
| Table 18-6 “Master to Slave Access on H32MX”: added
Peripheral Touch Controller (PTC) at Slave 6. |
| Table 18-9 “Peripheral Identifiers”: added PTC at ID
58. |
| Section 19. “Special Function Registers
(SFR)” |
| Section 19.3.5 “UTMI Clock Trimming Register”: VBG
now 2 bits wide at index [17:16] (was [19:16]). |
| Section 20. “Special Function Registers Backup
(SFRBU)” |
| Section 20.3.3 “SFRBU DDR BU Mode Control Register”
changed occurrences of VCCCORE to VDDCORE. |
| Section 26. “Real-time Clock (RTC)” |
| Table 26-1 “Register Mapping”: updated offsets as of
0xCC. Deleted RTC_WPMR at offset 0xE4. |
| Deleted “Section 25.6.23 RTC Write Protection Mode
Register”. |
| Added Section 27. “System Controller Write
Protection (SYSCWP)”. |
| Added Section 29. “Peripheral Touch Controller
(PTC)”. |
| Section 33. “Power Management Controller
(PMC)” |
| Reorganized order of sub-sections within the
chapter. |
| Updated Figure 33-2 “H32MX 32-bit Matrix Clock
Configuration”. |
| Figure 33-1 “General Clock Block Diagram”: updated
PMC_PCR block. |
| Added Section 33.8 “Core and Bus Independent Clocks
for Peripherals”. |
| Added Section 33.9 “Peripheral and Generic Clock
Controller”. |
| Deleted section “Peripheral Clock
Controller”. |
| Deleted section “Generic Clock Controller”. |
| Figure 33-10 “Clock Failure Detection (Example)”:
corrected CDFEV to CFDEV and CDFS to CFDS. |
| Section 33.19 “Programming Sequence”: deleted
paragraph on DIVA from Step 6. |
| Section 33.22.10 “PMC Clock Generator PLLA Register”:
changed DIVA description for value ‘0’. |
| Section 35. “External Memories” |
| Updated Figure 35-2 “MPDDRC Block Diagram”. |
| Table 35-1 “DDR/LPDDR I/O Lines Description”:
DDR_DQS[3:0] and DDR_DQSN[3:0] now type I/O. |
| Aligned signal names in schematics of Section 35.1
“Multiport DDR-SDRAM Controller (MPDDRC)” with signal names in Table
35-2 “I/O Lines Usage vs Operating Modes”. |
| Section 36. “Multiport DDR-SDRAM Controller
(MPDDRC)” |
| Section 36.1 “Description”: corrected supported CAS
latency. |
| Section 36.4.1 “Low-power DDR1-SDRAM
Initialization”: updated Step 12. |
| Section 36.4.2 “DDR2-SDRAM Initialization”: updated
Step 22. |
| Section 36.4.3 “Low-power DDR2-SDRAM
Initialization”: updated Step 22. |
| Section 36.4.4 “DDR3-SDRAM/DDR3L-SDRAM
Initialization”: updated Step 13. |
| Section 36.4.5 “Low-power DDR3-SDRAM
Initialization”: updated Step 22. |
| Table 36-1 “CAS Write Latency”: added row for
Low-power DDR3-SDRAM. Corrected typo in note. |
| Table 36-2 “CAS Read Latency”: added row for
Low-power DDR3-SDRAM. Corrected typo in note. |
| Section 36.7.2 “MPDDRC Refresh Timer Register”:
updated the method to compute COUNT. |
| Section 36.7.3 “MPDDRC Configuration Register”:
updated NC field description table. |
| Section 36.7.6 “MPDDRC Timing Parameter 2 Register”:
in TRPA description, added “In the case of LPDDR2-SDRAM, this field
is equivalent to tRPAB.” |
| Section 36.7.10 “MPDDRC Low-power DDR2 Low-power
DDR3 and DDR3 Calibration and MR4 Register”: in COUNT_CAL field
description, added ‘One ZQCS command can effectively correct at
least 1.5% of output impedance errors within Tzqcs.’ and ‘TSens and
VSens are given by the manufacturer (Output Driver Sensitivity
definition). Tdriftrate and Vdriftrate are defined by the end
user.’ |
| Section 38. “DMA Controller (XDMAC)” |
| Added information regarding XDMAC_CC.INITD in Section
38.8 “XDMAC Software Requirements” and Section 38.9.28 “XDMAC
Channel x [x = 0..15] Configuration Register”. |
| Section 38.9.3 “XDMAC Global Weighted Arbiter
Configuration Register”: replaced “XDMAC scheduler” with “DMAC
scheduler” throughout. |
| Section 39. “LCD Controller (LCDC)” |
| Standardized signal names from ‘LCD_XXX’ to ‘LCDXXX’
(‘underscore’ character removed) |
| Section 39.2 “Embedded Characteristics”: removed
“(at synthesis time)” from characteristic “Asynchronous Output Mode
Supported”. |
| Section 40. “Ethernet MAC (GMAC)” |
| Section 40.2 “Embedded Characteristics”: deleted
queue sizes (now found in Table 40-6 “Queue Size”). |
| Table 40.6.3.9 “Priority Queueing in the DMA”: added
Table 40-6 “Queue Size” and updated queue sizes. |
| Section 40.6.15 “Timestamp Unit”: changed pin
reference from “TIOB11/PD22” to “TIOA11/PD21”. |
| Added Section 40.6.18 “Energy-efficient Ethernet
Support” |
| Updated Section 40.6.19 “802.1Qav Support -
Credit-based Shaping”: added definitions of portTransmitRate and
IdleSlope; updated content on queue priority management. |
| Added Section 40.6.20 “LPI Operation in the
GMAC”. |
| Table 40-18 “Register Mapping”: added registers at
offsets 0x270 to 0x27C. |
| Section 40.8.1 “GMAC Network Control Register”:
added bit 19: TXLPIEN: Enable LPI Transmission (was ‘reserved’).
Added bit description. Changed description of SRTSM bit. |
| Section 40.8.3 “GMAC Network Status Register”: added
bit 7: RXLPIS: LPI Indication (was ‘reserved’). Added bit
description. |
| Added bit 27: RXLPISBC: Receive LPI indication
Status Bit Change and bit description and added bit 29: TSUTIMCOMP:
TSU timer comparison interrupt and bit description in: |
| - Section 40.8.10 “GMAC Interrupt Status
Register” |
| - Section 40.8.11 “GMAC Interrupt Enable
Register” |
| - Section 40.8.12 “GMAC Interrupt Disable
Register” |
| - Section 40.8.13 “GMAC Interrupt Mask
Register” |
| Section 40.8.13 “GMAC Interrupt Mask Register”: added
bit 26, SRI, and bit 28, WOL, and bit descriptions. |
| Added following sections: |
| - Section 40.8.106 “GMAC Received LPI
Transitions” |
| - Section 40.8.107 “GMAC Received LPI Time” |
| - Section 40.8.108 “GMAC Transmit LPI
Transitions” |
| - Section 40.8.109 “GMAC Transmit LPI Time” |
| Section 40.8.115 “GMAC Credit-Based Shaping IdleSlope
Register for Queue A” and Section 40.8.116 “GMAC Credit-Based
Shaping IdleSlope Register for Queue B”: updated example for
calculation of IdleSlope. |
| Section 41. “USB High Speed Device Port
(UDPHS)” |
| Table 41-6 “Register Mapping”: offsets 0xD0 to 0xDC
now ‘reserved’. |
| Deleted internal registers: |
| - UDPHS Test SOF Counter Register |
| - UDPHS Test A Counter Register |
| - UDPHS Test B Counter Register |
| - UDPHS Test Mode Register |
| Section 43. “Audio Class D Amplifier
(CLASSD)” |
| Section 43.6.6 “Application Schematics For Use Case
Examples”: for Use Case 1, added information on external MOSFET
selection. |
| Section 44. “Inter-IC Sound Controller
(I2SC)” |
| In text, tables and figures, pin names changed
to: |
| - I2SC_MCK |
| - I2SC_CK |
| - I2SC_WS |
| - I2SC_DI |
| - I2SC_DO |
| Updated Figure 44-1 “I2SC Block Diagram”. |
| Section 44.6.1 “Initialization”: added detail on
configuring SFR_I2SCLKSEL. |
| Section 44.6.5 “Serial Clock and Word Select
Generation”: updated paragraph on I2SC input clock selection in
Master mode. |
| Updated Figure 44-3 “I2SC Clock Generation”. |
| Updated figures in Section 44.7 “I2SC Application
Examples”. |
| Section 44.8.2 “I2SC Mode Register”: updated MODE bit
description for value ‘1’. Updated IMCKDIV and IMCKMODE field
descriptions. |
| Section 46. “Two-wire Interface
(TWIHS)” |
| Added Section 46.7.2 “TWIHS Control Register
(FIFO_ENABLED)”. |
| Added Section 46.7.8 “TWIHS Status Register
(FIFO_ENABLED)”. |
| Section 47. “Flexible Serial Communication
Controller (FLEXCOM)” |
| Corrected Figure 47-27 “RTS Line Software Control
when FLEX_US_MR.USART_MODE = 2”. |
| Reworked Section 47.7.11 “USART FIFOs”. |
| Updated Section 47.8.3.5 “Peripheral
Selection”. |
| Reworked Section 47.8.7 “SPI FIFOs”. |
| Section 47.9.3.9 “SMBus Mode”: corrected typo in
SMBEN bit name (was ‘SMEN’). |
| Created Section 47.9.6 “TWI FIFOs” by merging Section
10.3.15 “TWI Master Mode FIFOs” and Section 10.5.9 “TWI Slave Mode
FIFOs” |
| Section 47.10.43 “SPI Control Register”: updated
TXFCLR and RXFCLR bit descriptions. |
| Section 47.10.50 “SPI Status Register”: updated RDRF
and TDRE bit descriptions. |
| Section 47.10.55 “SPI FIFO Mode Register”: updated
TXRDYM description for value ‘1’. Deleted row for value ‘2’. Updated
RXRDYM description for value ‘1’ and for value ‘2’. |
| Added Section 47.10.61 “TWI Control Register
(FIFO_ENABLED)”. |
| Added Section 47.10.67 “TWI Status Register (FIFO
ENABLED)”. |
| Section 49. “Serial Peripheral Interface
(SPI)” |
| Section 49.7.3.5 “Peripheral Selection”: modified
sub-section “Variable Peripheral Select Mode”. |
| Section 49.7.5 “SPI Comparison Function on Received
Character”: replace ‘When the CMPMODE bit is cleared in SPI_CMPR’
with ‘When SPI_MR.CMPMODE is cleared’ |
| In Section 49.7.7 “FIFOs” updated: |
| - Section 49.7.7.1 “Overview” |
| - Section 49.7.7.2 “Sending Data with FIFO
Enabled” |
| - Section 49.7.7.3 “Receiving Data with FIFO
Enabled” |
| - Section 49.7.7.5 “TXEMPTY, TDRE and RDRF
Behavior” |
| - Section 49.7.7.6 “Single Data Mode” |
| - Section 49.7.7.7 “Multiple Data Mode” |
| - “TDRE and RDRF Configuration” |
| Section 49.8.1 “SPI Control Register”: updated TXFCLR
and RXFCLR bit descriptions. |
| Section 49.8.8 “SPI Status Register”: updated RDRF
and TDRE bit descriptions. |
| Section 49.8.13 “SPI FIFO Mode Register”: updated
TXRDYM description for value ‘1’. Deleted row for value ‘2’. Updated
RXRDYM description for value ‘1’ and for value ‘2’. |
| Updated “DMAC” in Section 49.7.7.7 “Multiple Data
Mode”. |
| Section 50. “Quad Serial Peripheral Interface
(QSPI)” |
| Section 50.1 “Description”: added Note on device
support. |
| Removed references to Double Data Rate (DDR) in
Section 50.2 “Embedded Characteristics” and Section 50.6.5.2
“Instruction Frame Transmission”. |
| Section 50.6.5 “QSPI Serial Memory Mode”: updated
text on data transfer constraint. |
| Updated Figure 50-8 “Instruction Frame”. |
| Figure 50-9 “Instruction Transmission Flow
Diagram”: |
| - Corrected typos: |
| --- “Wait for flag QSPI_SR.INSTRE ... “ (was
“QSPI_CR“) |
| --- “Wait for flag QSPI_SR.CSR ... “ (was
“QSPI_CR“) |
| - Added new instruction: “Read QSPI_SR (dummy read)
to clear QSPI_SR.INSTRE and QSPI_SR.CSR“ |
| Updated Figure 50-10 “Continuous Read Mode”, Figure
50-16 “Instruction Transmission Waveform 6”, Figure 50-17
“Instruction Transmission Waveform 7” and Figure 50-18 “Instruction
Transmission Waveform 8”. |
| Section 51. “Secure Digital MultiMedia Card
Controller (SDMMC)” |
| Section 51.2 “Embedded Characteristics”: updated
bullets on support for MMC at default speed and at high
speed. |
| Section 51.3 “Embedded Features for SDMMC0 and
SDMMC1”: updated information on SDMMC1. |
| Section 51.10.1.3 “Boot Procedure, ADMA Mode”:
removed note after step j. |
| Section 51.13.2 “SDMMC Block Size Register” updated
BLKSIZE field description. |
| Section 51.13.9 “SDMMC Present State Register”:
updated BUFWREN field description. |
| Section 51.13.16 “SDMMC Clock Control Register”:
updated SDCLKFSEL field description. |
| Section 51.13.17 “SDMMC Timeout Control Register”:
updated equation in DTCVAL field description. |
| Section 51.13.18 “SDMMC Software Reset Register”: in
SWRSTALL field description, updated list of registers cleared to 0
. |
| Section 51.13.21 “SDMMC Error Interrupt Status
Register (SD_SDIO)”: in CURLIM bit description, corrected reference
to SDMMC_PCR (was SDMMC_PSR). |
| Section 51.13.22 “SDMMC Error Interrupt Status
Register (e.MMC)”: updated ACMD bit description. |
| Section 51.13.31 “SDMMC Auto CMD Error Status
Register”: changed register access to Read-only. |
| Section 51.13.32 “SDMMC Host Control 2 Register
(SD_SDIO)”: corrected typo in bit 7 name (is SCLKSEL; was SLCKSEL).
Updated VS18EN bit description. |
| Section 51.13.33 “SDMMC Host Control 2 Register
(e.MMC)”: corrected typo in bit 7 name (is SCLKSEL; was
SLCKSEL). |
| Section 51.13.41 “SDMMC Preset Value Register”: in
Table 51-8 “Preset Value Register Select Condition”: corrected HSEN
value in row for High Speed. |
| Section 51.13.45 “SDMMC e.MMC Control 1 Register”: in
DDR bit description Note, replaced ‘HSEN’ with ‘DDR’. |
| Section 51.13.51 “SDMMC Retuning Counter Value
Register”: updated description for TCVAL. |
| Section 53. “Controller Area Network
(MCAN)” |
| Section 53.1 “Description”: updated information on
compliance. |
| Section 53.4.4 “Address Configuration”: added
cross-reference for clarity. |
| Section 53.5.1.4 “Transmitter Delay Compensation”:
changed NTSEG1 to TSEG1. |
| Section 54. “Timer Counter (TC)” |
| Table 54-1 “Timer Counter Clock Assignment”: added
Note below table. |
| Section 54.6.16.2 “Input Preprocessing”: removed
unit following equation in 3rd paragraph. Added limitation on
maximum pulse duration. |
| Section 54.6.16.4 “Position and Rotation
Measurement”: in 3rd paragraph, added “The process must be started
by configuring TC_CCR.CLKEN and TC_CCR.SWTRG.” |
| Section 54.6.16.6 “Detecting a Missing Index Pulse”:
corrected value of TC_RC0.RC in example in 2nd paragraph. |
| Added Section 54.6.16.7 “Detecting
Contamination/Dust at Rotary Encoder Low Speed”. |
| Section 54.7.16 “TC Block Mode Register”: updated
MAXFILT field description. |
| In Section 54.7.17 “TC QDEC Interrupt Enable
Register”, Section 54.7.18 “TC QDEC Interrupt Disable Register” and
Section 54.7.19 “TC QDEC Interrupt Mask Register”: at index 3, added
bit MPE and bit description. |
| Corrected occurrences of ‘MAXMP’ to ‘MAXCMP’ in
Section 54.7.19 “TC QDEC Interrupt Mask Register” and in Section
54.7.20 “TC QDEC Interrupt Status Register” |
| Section 56. “Pulse Width Modulation Controller
(PWM)” |
| Section 56.6.2.2 “Comparator”: corrected ‘CRPD’ to
‘CPRD’ in formulae. |
| Table 56-8 “Register Mapping”: modfied offsets for
“PWM External Trigger Register 1”, “PWM Leading-Edge Blanking
Register 1”, “PWM External Trigger Register 2” and “PWM Leading-Edge
Blanking Register 2”. |
| Section 56.7.43 “PWM Channel Period Register”:
corrected ‘CRPD’ to ‘CPRD’ in CPRD description. |
| Section 56.7.44 “PWM Channel Period Update Register”:
corrected ‘CRPDUPD’ to ‘CPRDUPD’ in CPRDUDP description. |
| Section 57. “Secure Fuse Controller
(SFC)” |
| Removed all occurrences of ‘Atmel reserved area’ (
now just ‘reserved area’). |
| Modified bit names for APLE and ACE in: |
| - Section 57.5.3 “SFC Interrupt Enable
Register” |
| - Section 57.5.4 “SFC Interrupt Disable
Register” |
| - Section 57.5.5 “SFC Interrupt Mask
Register” |
| - Section 57.5.6 “SFC Status Register” |
| Section 58. “Integrity Check Monitor
(ICM)” |
| Updated Section 58.5.5 “ICM Automatic Monitoring
Mode”. |
| Section 58.6.1 “ICM Configuration Register”: updated
ASCD description. |
| Section 59. “Advanced Encryption Standard Bridge
(AESB)” |
| Section 59.1 “Embedded Characteristics”: replaced "12
clock cycles encryption/decryption processing time with a 128-bit
cryptographic key" with "10 clock cycles
encryption/decryptioninherent processing time". |
| In Section 59.3.6 “Automatic Bridge Mode”, updated
Section 59.3.6.1 “Description”. |
| Section 60. “Advanced Encryption Standard
(AES)” |
| Replaced references to “keys” and to “AES_KEYWRx
registers” with “AES Key Registers”. |
| Section 60.1 “Description”: corrected index of
AES_KEYWR0 registers from 3 to 7. |
| Section 60.2 “Embedded Characteristics” replaced
“12/14/16 Clock Cycles Encryption/Decryption Processing Time” with
“10/12/14 Clock Cycles Encryption/Decryption Inherent Processing
Time” |
| Section 61. “Secure Hash Algorithm
(SHA)” |
| Corrected typos in some figures. |
| Section 61.4.9.1 “Manual Mode”: updated Step
2. |
| Section 61.5.2 “SHA Mode Register”: updated SMOD bit
description. |
| Section 62. “Triple Data Encryption Standard
(TDES)” |
| Replaced references to “TDES_KEYxWRx registers” with
“Key Registers”. |
| Section 63. “True Random Number Generator
(TRNG)” |
| Section 63.6.1 “TRNG Control Register”: changed
field name to WAKEY (was KEY). |
| Added Section 64. “Security Module (SECUMOD)”.
|
| Section 65. “Analog-to-Digital Converter
(ADC)” |
| Section 65.5.3 “I/O Lines”: “ADC_ADTRG” corrected to
“ADTRG”. |
| Section 65.6.14 “Automatic Error Correction”: added
information about ADCMODE field. |
| Table 65-7 “ADC Running Modes”: updated Offset Error
row. |
| Section 65.6.18 “Fault Event”: reworked and renamed
section (was previously “Fault Output”). |
| Section 65.7.2 “ADC Mode Register”: at index 30,
added bit MAXSPEED and bit description |
| Section 65.7.12 “ADC Interrupt Status Register”:
updated LCCHG bit description. |
| Section 65.7.20 “ADC Analog Control Register”: added
Note (1). |
| Section 66. “Electrical
Characteristics” |
| Table 66-3 “DC Characteristics”: updated min and max
valued for low-level and high-level input currents (all pads).
Changed ISI_MCK to ISC_MCK. |
| Updated Table 66-8 “Typical Peripheral Power
Consumption by Peripheral in Active Mode” with new column
“Clock”. |
| Table 66-10 “Power Consumption in Active Mode: AMP2”:
Removed columns DMIPS and CoreMark. |
| In Section 66.14 “FLEXCOM Timings”, added Section
66.14.1 “FLEXCOM USART in Asynchronous Modes” and Section 66.14.3
“FLEXCOM TWI Timings”. |
| In Section 66.14.2 “FLEXCOM SPI Timings”, removed
note below all tables from Table 66-52 “FLEXCOM0 in SPI Mode IOSET1
Timings” to Table 66-61 “FLEXCOM4 in SPI Mode IOSET3 Timings”.
|
| Added Section 66.15 “USART in Asynchronous
Modes”. |
| Section 66.16 “SPI Timings”: updated limitation on
fSPCK in “Master Read Mode” and “Slave Write Mode”. Removed note
below Table 66-63 “SPI0 IOSET1 Timings”, Table 66-64 “SPI0 IOSET2
Timings”, Table 66-65 “SPI1 IOSET1 Timings”, Table 66-66 “SPI1
IOSET2 Timings” and Table 66-67 “SPI1 IOSET3 Timings”. |
| Section 66.18 “QSPI Timings”: updated limitation on
fQSCK in “Master Read Mode”. |
| Section 66.19.3 “LPDDR1-SDRAM”, Table 66-76 “System
Clock Waveform Parameters”: updated min value of tDDRCK for
VDDCORE[1.2V, 1.32V]. |
| Section 66.19.4 “LPDDR2/LPDDR3-SDRAM”, Table 66-77
“System Clock Waveform Parameters”: updated min value of tDDRCK for
VDDCORE[1.2V, 1.32V]. |
| Section 66.19.5 “DDR3/DDR3L-SDRAM”: updated min
values in Table 66-78 “System Clock Waveform Parameters”. |
| Section 66.23 “ISC Timings”: updated Figure 66-40
“ISC Timing Diagram” and Timings tables. |
| Section 68. “Schematic Checklist” |
| Table 68-1 “Power Supply Connections”: removed
reference to VCCCORE. |
| Added Section 68.14.7 “Considerations for PTC
Interface”. |
| Section 70. “Ordering Information” |
| Updated Table 70-1 “SAMA5D2 Ordering Information”
with MRL C ordering codes. |
| Section 71. “Errata” |
| Added Section 71.1 “Errata - SAMA5D2 MRL C Parts”.
|
| Section 71.2 “Errata - SAMA5D2 MRL B Parts”: added
Section 71.1.1 “GMAC Timestamps and PTP packets”. |
| Section 71.3 “Errata - SAMA5D2 MRL A Parts”:
added |
| - Section 71.1.1 “GMAC Timestamps and PTP
packets” |
| - Section 71.3.4 “ROM Code: SPI Bootup Frequency”.
|