| Global | Editorial changes throughout. |
| Power Management Controller (PMC) |
Main Clock Source Selection: updated naming to ULP1
mode.
CKGR_MOR: updated naming to ULP1 mode.
CKGR_MCFR: updated access for MAINF.
PMC_SR: updated access for XT32KERR.
|
| DDR-SDRAM Controller (MPDDRC) |
Renamed and updated Bus Monitor, Performance Monitor
|
| Static Memory Controller (SMC) |
HSMC_ELPRIM, HSMC_MODE, HSMC_PMECCx: updated reset values.
HSMC_MODE: added PS field.
|
| DMA Controller (XDMAC) |
Description: updated.
XDMAC_CC: updated reset value.
|
| Gigabit Ethernet MAC (GMAC) |
Receive Buffer List: updated.
Transmit Buffer List: updated.
GTSUCOMP External Connection: updated.
|
| USB Device High-Speed Port (UDPHS) |
Transfer Without DMA: modified code content.
|
| Synchronous Serial Controller (SSC) |
Audio Sampling Rate Limitations: added.
SSC_WPMR: updated WPEN bit description.
|
| Two-Wire Interface (TWIHS) |
Asynchronous Partial Wake-Up: updated.
|
| Flexible Serial Communication Controller (FLEXCOM) |
Bus Clear Command, FIFO Pointer Error, FLEX_TWI_CR: modified.
FLEX_TWI_SR: updated reset value
|
| Quad Serial Peripheral Interface (QSPI) | QSPI Bus Clock Modes: updated. |
| Secure Digital MultiMedia Card Controller (SDMMC) |
SDMMC_CA0R: added Note 2
SDMMC_PSR: modified reset value
|
| Image Sensor Controller (ISC) |
Index 16:31 now ‘ reserved’ in:
Descriptor Memory Mapping: updated column “Address” in
tables Table 51-4, Table 51-5, Table 51-6
ISC_DCTRL: updated DVIEW description.
|
| Pulse Width Modulation Controller (PWM) |
Fault Protection: figure updated.
PWM_SMMR: updated.
PWM_ETRGx, PWM_LEBRx: updated.
|
| Advanced Encryption Standard (AES) |
Secure Protocol layers Improved Performances:
updated.
AES_MR: updated reset value.
|
| Triple Data Encryption Standard (TDES) | TDES_MR: updated reset value. |
| Analog Comparator Controller (ACC) |
Description, Embedded Characteristics: updated.
|
| Analog-to-Digital Controller (ADC) |
Asynchronous Partial Wakeup: updated.
ADC_EMR: updated.
|
| Electrical Characteristics |
Absolute Maximum Ratings: added injected current
information.
DC Characteristics: added. VIL and VIH
values updated.
Table 66-5 to Table 66-8: added.
|