13.2.6 SAM L11 Memory Space Security Attribution
This table provides the security attributions of the SAM L11 memory space:
| Memory region | Attribute |
|---|---|
| Secure Flash (BOOT region) | Secure |
| Non-Secure Callable Flash (BOOT region) | Non-secure callable |
| Non-Secure Flash (BOOT region) | Non-secure |
| Secure Flash (APPLICATION region) | Secure |
| Non-Secure Callable Flash (APPLICATION region) | Non-secure callable |
| Non-Secure Flash (APPLICATION region) | Non-secure |
| Secure Data Flash | Secure |
| Non-Secure Data Flash | Non-secure |
| NVM Rows |
Exempt - eXecute Never Secure (R/W access) Non-Secure (Discarded for BOCOR, Read-only for the others) |
| Boot ROM | Secure Execute-only for CRYA functions |
| Secure SRAM | Secure |
| Non-Secure SRAM | Non-secure |
| Peripherals | Exempt - eXecute Never |
| IOBUS | Exempt - eXecute Never |
| Others (Reserved, Undefined...) | Secure |