The tables below summarizes the mapping of the SAM
L11 IDAU memory regions.
All the following registers are Read-only registers.
Table 13-3. SAM
L11 IDAU Memory Register
Address| Registers (Read-only) | Address |
|---|
| SECCTRL | 0x41000001 |
| SCFGB | 0x41000004 |
| SCFGA | 0x41000008 |
| SCFGR | 0x4100000C |
Table 13-4. SAM
L11 IDAU SECCTRL Register
(8-bit)| Bit Position | Name |
|---|
| 7:0 | Reserved | RXN (Bit 2) | Reserved |
Table 13-5. SAM
L11 IDAU SCFGB Register
(32-bit)| Bit Position | Name |
|---|
| 7:0 | BS |
| 15:8 | Reserved | BNSC (bit 8-13) |
| 23:16 | BOOTPROT |
| 31:24 | Reserved |
Table 13-6. SAM
L11 IDAU SCFGA Register
(32-bit)| Bit Position | Name |
|---|
| 7:0 | AS |
| 15:8 |
Reserved | ANSC (bit 8-13) |
| 23:16 |
Reserved | DS (bit 16-19) |
| 31:24 | Reserved |
Table 13-7. SAM
L11IDAU SCFGR Register
(8-bit)| Bit Position | Name |
|---|
| 7:0 | Reserved | RS (bit 0-6) |