47.5.5 Digital Frequency Locked Loop (DFLLULP) Characteristics
| Symbol | Parameters | Conditions | Ta | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current Consumption | Fout = 8 MHz (PL0) - VCC = 3.3V | Max 125°C Typ 25°C | - | 33 | 284 | µA |
| Fout = 32 MHz (PL2) - VCC=3.3V | - | 144 | 458 |
Note:
- These characteristics are only applicable in LDO Regulator mode.
- These values are based on characterization. They are not covered in test limits in production.