47.5.2 External 32KHz Crystal Oscillator (XOSC32K) Characteristics
| Symbol | Parameter | Conditions | Ta | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| IDD | Current consumption | VCC=3.3V | Max 125°C Typ 25°C | - | 309 | 767 | nA |
Note:
- These values are based on characterization. They are not covered in test limits in production.