48.2 General Operating Ratings
The device must operate within the ratings listed in the
following table for all other electrical characteristics and typical characteristics of
the device to be valid.
| Symbol | Description | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VDDIO | I/O supply voltage | 1.8 | 3.3 | 3.63 | V |
| VDDANA | Analog supply voltage | 1.8 | 3.3 | 3.63 | V |
| TA | Temperature range | -40 | 25 | 125 | °C |
| TJ | Junction temperature | - | - | 145 | °C |