48.5 I/O Pin Characteristics

The following are two I/O pin types with three different speeds: Normal and High Sink.

The Drive Strength bit is located in the Pin Configuration register of the PORT (PORT.PINCFG.DRVSTR).

Table 48-5. I/O Pins Common Characteristics
SymbolParameterConditionsMin.Typ.Max.Units
VILInput low-level voltageVDD=1.8V-2.7V--0.25*VDDV
VDD=2.7V-3.63V--0.3*VDD
VIHInput high-level voltageVDD=1.8V-2.7V0.7*VDD--
VDD=2.7V-3.63V0.55*VDD--
VOLOutput low-level voltageVDD>1.8V, IOL max.-0.1*VDD0.2*VDD
VOHOutput high-level voltageVDD>1.8V, IOH max.0.7*VDD0.8*VDD-
RPULLPull-up - Pull-down resistance204063kΩ
ILEAKInput leakage currentPull-up resistors disabled-1±0.0151µA
Table 48-6. I/O Pins Maximum Output Current
SymbolParameterConditionsNormal PinsHigh Sink Pins(1)Normal PinsHigh Sink Pins(1)Units
DRVSTR=0DRVSTR=1
IOLMaximum Output low-level currentVDD=1.8V-3V1224mA
VDD=3V-3.63V2.56612
IOHMaximum Output high-level currentVDD=1.8V-3V0.71.51.53
VDD=3V-3.63V25510
Note:
  1. The following pins are High Sink pins and have different properties than the normal pins: PA16, PA17, PA22, PA23, and PA31.