48.7 NVM Characteristics
| Conditions | CPU Fmax (MHz) | |||
|---|---|---|---|---|
| 0WS | 1WS | 2WS | ||
| PL0 (-40/85°C) (-40/125°C) | VDDIO>1.8 V | 6 | 8 | 8 |
| VDDIO>2.7 V | 7.5 | 8 | 8 | |
| PL2 (-40/85°C) (-40/125°C) | VDDIO>1.8 V | 14 | 28 | 32 |
| VDDIO>2.7 V | 14 | 32 | 32 | |
Note:
- An endurance cycle is a write and an erase operation.
| Symbol | Parameter | Typ. | Units |
|---|---|---|---|
| IDDNVM | Maximum current (peak) during whole programming or erase operation | 10 | mA |
| Symbol | Parameter | Conditions | Min. | Typ. | Units |
|---|---|---|---|---|---|
| RetNVM25k | Retention after up to 25k | Average ambient 55°C | 10 | 50 | Years |
| RetNVM2.5k | Retention after up to 2.5k | Average ambient 55°C | 20 | 100 | Years |
| RetNVM100 | Retention after up to 100 | Average ambient 55°C | 25 | >100 | Years |
| CycNVM | Cycling Endurance(2) | -40°C < Ta
< 85°C -40°C < Ta < 125°C | 25K | 100K | Cycles |
| Cycling Endurance using Tamper Erase | 50 | 100 | Cycles |
Note:
- Reliability characteristics are given when not using tamper erase operations except if noted.
- An endurance cycle is a write and an erase operation.