32.8.9 Data Input Value
Important: For SAM
L11 Non-Secure accesses, read accesses (R*) are allowed only if the
security attribution for the corresponding I/O pin is set as Non-Secured in the NONSEC
register.
Tip: The I/O pins are
assembled in pin groups (”PORT groups”) with up to 32 pins. Group 0 consists of the
PA pins, group 1 is for the PB pins, etc. Each pin group has its own PORT registers,
with a 0x80 address spacing. For example, the register address offset for the Data
Direction (DIR) register for group 0 (PA00 to PA31) is 0x00, and the register
address offset for the DIR register for group 1 (PB00 to PB31) is 0x80.
| Name: | IN |
| Offset: | 0x20 |
| Reset: | 0x40000000 |
| Property: | Mix-Secure |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IN[31:24] | |||||||||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IN[23:16] | |||||||||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IN[15:8] | |||||||||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IN[7:0] | |||||||||
| Access | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | R/R*/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – IN[31:0] PORT Data Input Value
These bits are cleared when the corresponding I/O pin input sampler detects a logical low level on the input pin.
These bits are set when the corresponding I/O pin input sampler detects a logical high level on the input pin.