46.2.1 Thermal Resistance Data
The following table summarizes the thermal resistance data depending on the package.
| Package Type | θJA | θJC |
|---|---|---|
| 32-pin TQFP | 65.1°C/W | 16.3°C/W |
| 32-pin QFN | 40.4°C/W | 15.8°C/W |
| 24-pin QFN | 59.1°C/W | 21.1°C/W |
| 24-pin SSOP | 76.3°C/W | 16.0°C/W |
| 32-pin WLCSP | 76.89°C/W | 12.15°C/W |