40.6.2.3 Lookup Table Logic
The lookup table in each LUT unit can generate any logic expression OUT as a function of three inputs (IN[2:0]), as shown in Figure 40-2. One or more inputs can be masked. The truth table for the expression is defined by TRUTH bits in LUT Control x register (LUTCTRLx.TRUTH).
| IN[2] | IN[1] | IN[0] | OUT | 
|---|---|---|---|
| 0 | 0 | 0 | TRUTH[0] | 
| 0 | 0 | 1 | TRUTH[1] | 
| 0 | 1 | 0 | TRUTH[2] | 
| 0 | 1 | 1 | TRUTH[3] | 
| 1 | 0 | 0 | TRUTH[4] | 
| 1 | 0 | 1 | TRUTH[5] | 
| 1 | 1 | 0 | TRUTH[6] | 
| 1 | 1 | 1 | TRUTH[7] |