19.14.1 Timer Register

Name: TMRx
Address: 0x20C,0x212,0x218

Bit 15141312111098 
 TMRx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TMRx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TMRx[15:0] Timer Register Value

Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • TMRxH: Accesses the high byte TMRx[15:8]
  • TMRxL: Accesses the low byte TMRx[7:0]
Reset States: 
POR/BOR = 0000000000000000
All Other Resets = uuuuuuuuuuuuuuuu