5.1 Program Memory Organization
The enhanced mid-range core has a 15-bit Program Counter capable of addressing 32K x 14 program memory space. The table below shows the memory sizes implemented. Accessing a location above these boundaries will cause a wrap-around within the implemented memory space.
The Reset vector is at 0000h and the interrupt vector is at 0004h. Refer to the “Interrupt Controller” chapter for more details.
| Device | Program Memory Size (Words) | Last Program Memory Address |
|---|---|---|
| PIC16(L)F18455 | 8192 | 0x1FFF |
| PIC16(L)F18456 | 16384 | 0x3FFF |