5.2 Memory Access Partition (MAP)

User Flash is partitioned into:
  • Application Block
  • Boot Block
  • Storage Area Flash (SAF) Block

The user can allocate the memory usage by setting the BBEN bit, selecting the size of the partition defined by BBSIZE bits and enabling the Storage Area Flash by the SAFEN bit of the Configuration Word 4. Refer to the following links for the different user Flash memory partitions.