The PREF
bits provide control of the positive voltage reference. The positive voltage reference can
be:
- VREF+ pin
- VDD
- FVR 1.024V
- FVR 2.048V
- FVR 4.096V
The NREF bit provides
control of the negative voltage reference. The negative voltage reference can be: