14.1 PORT Availability

Table 14-1. PORT Availability Per Device
PORTsPORT DescriptionPIC16(L)F18455PIC16(L)F18456
PORTA8-bit wide, bidirectional port.••
PORTB8-bit wide, bidirectional port.••
PORTC8-bit wide, bidirectional port.••
PORTE1-bit wide, available only when Master Clear functionality is disabled (MCLRE = 0).••