19.7.2 Timer1 Gate Source Selection

The gate source for Timer1 is selected using the GSS bits. The polarity selection for the gate source is controlled by the GPOL bit. The following gate source are available:
  • Signal Measurement Timers
  • Configurable Logic Cells
  • Comparators
  • PWM
  • NCO
  • T1CLKIN
For all options for gate source selection refer to the TMRxGATE.