The SMTxCPW and SMTxCPR registers are used to latch onto the value of the SMTxTMR based
on the mode of SMT operation. These registers can also be updated with the current value
of the SMTxTMR value by setting the
CPWUP and
CPRUP bits of the SMTxSTAT register, respectively.