29.4.10 Start/Stop Condition Interrupt Masking The SCIE and PCIE bits can enable the generation of an interrupt in Client modes that do not typically support this function. These bits will have no effect in Client modes where interrupt on Start and Stop detect are already enabled.