9.6.1 CLKRCON
Note:
- Bits are valid for reference clock divider values of two or larger, the base clock cannot be further divided.
| Name: | CLKRCON |
| Address: | 0x895 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | DC[1:0] | DIV[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 1 | 0 | 0 | 0 | 0 | |||
Bit 7 – EN
| Value | Description |
|---|---|
1 |
Reference clock module enabled |
0 |
Reference clock module is disabled |
Bits 4:3 – DC[1:0]
| Value | Description |
|---|---|
11 |
Clock outputs duty cycle of 75% |
10 |
Clock outputs duty cycle of 50% |
01 |
Clock outputs duty cycle of 25% |
00 |
Clock outputs duty cycle of 0% |
Bits 2:0 – DIV[2:0]
| Value | Description |
|---|---|
111 |
Base clock value divided by 128 |
110 |
Base clock value divided by 64 |
101 |
Base clock value divided by 32 |
100 |
Base clock value divided by 16 |
011 |
Base clock value divided by 8 |
010 |
Base clock value divided by 4 |
001 |
Base clock value divided by 2 |
000 |
Base clock value |