9.6.2 CLKRCLK
| Name: | CLKRCLK |
| Address: | 0x896 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLK[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CLK[3:0] CLKR Clock Selection bits
| CLK | Clock Source |
|---|---|
1111-1011 | Reserved |
1010 | CLC4 OUT |
1001 | CLC3 OUT |
1000 | CLC2 OUT |
0111 | CLC1 OUT |
0110 | NCO1 OUT |
0101 | SOSC |
0100 | MFINTOSC (32 kHz) |
0011 | MFINTOSC (500 kHz) |
0010 | LFINTOSC |
0001 | HFINTOSC (32 MHz) |
0000 | FOSC |