4.9.2 DEVICE ID
| Name: | DEVICE ID |
| Address: | 0x8006 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| 1 | 1 | DEV[11:8] | |||||||
| Access | R | R | R | R | R | R | |||
| Reset | |||||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | |||||||||
Bit 13 – 1
1’ to be distinguishable from the previous Device ID
scheme Bit 12 – 1
1’ to be distinguishable from the
previous Device ID schemeBits 11:0 – DEV[11:0]
Device ID bits
| Device | Device ID |
|---|---|
| PIC16F18455 | 30D7h |
| PIC16LF18455 | 30D8h |
| PIC16F18456 | 30D9h |
| PIC16LF18456 | 30DAh |