11.2 WWDT Operating Modes

The Windowed Watchdog Timer module has four operating modes controlled by the WDTE bits in the CONFIG3. See Table 11-1.

Table 11-1. WWDT Operating Modes
WDTE[1:0] SEN Device Mode WWDT Mode
11 X x Active
10 X Awake Active
Sleep Disabled
01 1 x Active
0 x Disabled
00 X x Disabled