26.9.3 NCOxCON
| Name: | NCOxCON |
| Address: | 0x0592 |
NCO Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | POL | PFM | ||||||
| Access | R/W | RO | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – EN NCO Enable bit
| Value | Description |
|---|---|
1 |
NCO module is enabled |
0 |
NCO module is disabled |
Bit 5 – OUT NCO Output bit
Bit 4 – POL NCO Polarity bit
| Value | Description |
|---|---|
1 |
NCO output signal is inverted |
0 |
NCO output signal is not inverted |
Bit 0 – PFM NCO Pulse Frequency Mode bit
| Value | Description |
|---|---|
1 |
NCO operates in Pulse Frequency mode |
0 |
NCO operates in Fixed Duty Cycle mode, divide by 2 |