3.2.2 CoreUSXGMII

The CoreUSXGMII IP provides an XGMII interface between MAC and transceiver, and adapts the Ethernet frames to/from MAC, based on the Auto-Negotiated data-rate using data downscaling or upscaling logic in the RX and TX interface.

CoreUSXGMII is configured using the Mi-V soft processor. For information about the features and registers of CoreUSXGMII, see CoreUSXGMII Handbook.