3.2.6 PF_TX_PLL
(Ask a Question)The PF_TX_PLL IP generates the bit clock required for the transceiver.
The PolarFire Transmit PLL (PF_TX_PLL) is a hard IP block that provides a bit clock and a reference clock to the transceiver block. The transmit PLL is configured with a reference clock of 156.25 MHz and generates an output clock of 10312.5 Mbps.