4.6 ATWILC Linux Release v15.6
The following are the new features in ATWILC Linux Release v15.6
- WPA3 Support (WILC1000 only)
The following are the bug fixes for ATWILC Linux release v15.6
- Fix deprecated WEP on WILC1000/3000
- Fix 11b RF Carrier Suppression on WILC1000
- Fix crash issue in WILC driver while VMM transfer entries exceeding (supported) 64 slots.
- Fix FragAttack vulnerability issues(refer below table)
| Vulnerability# | Description |
|---|---|
| CVE-2020-26140 | Accepting plaintext data frames in a protected network |
| CVE-2020-26143 | Accepting fragmented plaintext data frames in a protected network |
| CVE-2020-24588 | Accepting non-SPP A-MSDU frames |
| CVE-2020-24586 | Not clearing fragments from memory when (re)connecting to a network |
| CVE-2020-26139 | Forwarding EAPOL frames even though the sender is not yet authenticated |
| CVE-2020-26147 | Reassembling mixed encrypted/plaintext fragments |
| CVE-2020-26146 | Reassembling encrypted fragments with non-consecutive packet numbers |
| CVE-2020-26144 | Accepting plaintext A-MSDU frames that start with an RFC1042 header with EtherType |