4.5 ATWILC Linux Release v15.7
The following are the bug fixes for ATWILC Linux Release v15.7
- Migrated WILC 1000/3000 Wi-Fi driver to Linux Kernel 5.15
- Moved compiled time legacy kernel featurization to patch
- Fixed crash issue observed in the AP mode with latest cfg80211 netdev register API
- Fixed possible memory corruption when VMM size is more than 64 KBytes for only WILC3000
- Fixed interoperability WPS issue based on config request