4.10 ATWILC Linux Release v15.3.1
The following are the bug fixes for ATWILC Linux release 15.3.1:
- Failure to wake some parts through SPI .
 - iperf stalls during longevity tests.
 
The following are the bug fixes for ATWILC Linux release 15.3.1:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.