4.8 ATWILC Linux Release 15.4.1
The following are the bug fixes for ATWILC Linux Release v15.4.1
- Fix network packet flow in WILC 1000/3000 WiFi Driver
- Fix HIF instability issues in WILC 3000 - In PSM mode due to DC-DC trim values
- Fix HIF instability issues in WILC 3000 - In WiFi-BLE co-existence
- Fix Memory leak in WILC driver scan while connect/disconnect AP
- Fix WiFi Driver for SDIO suspend/resume
- Fix WILC 1000 SPI communiction stall issues
- Fix WILC 1000 SDIO failures when power save mode is enabled